JAJSPA0Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ One DOUT switching, | CL = 1000 pF See Figure 6-1 | 150 | 250 | kbit/s | ||
tsk(p) | Pulse skew(3) | RL = 3 kΩ to 7 kΩ | CL = 150 pF to 2500 pF See Figure 6-3 | 100 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 6-1) | VCC = 3.3 V, RL = 3 kΩ to 7 kΩ | CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
CL = 150 pF to 2500 pF | 4 | 30 |