JAJSNS6A december 2022 – april 2023 MCF8315A
PRODUCTION DATA
The FG output frequency can be configured by FG_DIV. Many applications require the FG output to provide a pulse for every mechanical rotation of the motor Different FG_DIV configurations can accomplish this for 2-pole up to 30-pole motors.
Figure 7-49 shows the FG output when MCF8315A has been configured to provide FG pulses once every electrical cycle (2 poles), once every two electrical cycle (4 poles), once every three electrical cycles (6 poles), once every four electrical cycles (8 poles), and so on.