JAJSST7A January 2024 – May 2024 MCF8315C-Q1
PRODUCTION DATA
If at any time the voltage on the FB_BK pin (buck regulator output) falls lower than the VBK_UV threshold, the buck regulator continues to operate but nFAULT is driven low and DRIVER_FAULT, BUCK_UV bits are set to 1b in the fault status registers. MCF8315C-Q1 may go into reset state when a buck UV event occurs, since the internal circuitry in MCF8315C-Q1 is powered from the buck regulator output - in this case, nFAULT and fault status registers may no longer report the buck UV fault upon reset.