JAJSST7 January 2024 MCF8315C-Q1
PRODUCTION DATA
The back-EMF constant describes the motor phase-to-neutral back-EMF voltage as a function of the motor speed. For a wye-connected motor, the motor BEMF constant refers to the BEMF as a function of time from the phase output to the center tap, KtPH_N (denoted as KtPH_N in Figure 6-41). For a delta-connected motor, the motor BEMF constant refers to the equivalent phase to center tap in the wye configuration in Figure 6-41.
For both the delta-connected motor and the wye-connected motor, the easy way to get the equivalent KtPH_N is to measure the peak value of BEMF on scope for one electrical cycle between two phase terminals (EPH), and then multiply by time duration of one electrical cycle and in order to convert from phase-to-phase to phase-to-neutral divide by sqrt(3) as shown in Equation 8 .
Configure the motor BEMF constant (KtPH_N) to a nearest value from Table 6-4.
MOTOR_BEMF_CONST (HEX) | KtPH_N (mV/Hz) | MOTOR_BEMF_CONST (HEX) | KtPH_N (mV/Hz) | MOTOR_BEMF_CONST (HEX) | KtPH_N (mV/Hz) | MOTOR_BEMF_CONST (HEX) | KtPH_N (mV/Hz) |
---|---|---|---|---|---|---|---|
0x00 | Self Measurement (see Motor Parameter Extraction Tool (MPET)Motor Parameter Extraction Tool (MPET)) | 0x40 | 14.5 | 0x80 | 46.5 | 0xC0 | 210 |
0x01 | 0.6 | 0x41 | 15.0 | 0x81 | 47.0 | 0xC1 | 220 |
0x02 | 0.7 | 0x42 | 15.5 | 0x82 | 47.5 | 0xC2 | 230 |
0x03 | 0.8 | 0x43 | 16.0 | 0x83 | 48.0 | 0xC3 | 240 |
0x04 | 0.9 | 0x44 | 16.5 | 0x84 | 48.5 | 0xC4 | 250 |
0x05 | 1.0 | 0x45 | 17.0 | 0x85 | 49.0 | 0xC5 | 260 |
0x06 | 1.1 | 0x46 | 17.5 | 0x86 | 49.5 | 0xC6 | 270 |
0x07 | 1.2 | 0x47 | 18.0 | 0x87 | 50.0 | 0xC7 | 280 |
0x08 | 1.3 | 0x48 | 18.5 | 0x88 | 51 | 0xC8 | 290 |
0x09 | 1.4 | 0x49 | 19.0 | 0x89 | 52 | 0xC9 | 300 |
0x0A | 1.5 | 0x4A | 19.5 | 0x8A | 53 | 0xCA | 320 |
0x0B | 1.6 | 0x4B | 20.0 | 0x8B | 54 | 0xCB | 340 |
0x0C | 1.7 | 0x4C | 20.5 | 0x8C | 55 | 0xCC | 360 |
0x0D | 1.8 | 0x4D | 21.0 | 0x8D | 56 | 0xCD | 380 |
0x0E | 1.9 | 0x4E | 21.5 | 0x8E | 57 | 0xCE | 400 |
0x0F | 2.0 | 0x4F | 22.0 | 0x8F | 58 | 0xCF | 420 |
0x10 | 2.2 | 0x50 | 22.5 | 0x90 | 59 | 0xD0 | 440 |
0x11 | 2.4 | 0x51 | 23.0 | 0x91 | 60 | 0xD1 | 460 |
0x12 | 2.6 | 0x52 | 23.5 | 0x92 | 61 | 0xD2 | 480 |
0x13 | 2.8 | 0x53 | 24.0 | 0x93 | 62 | 0xD3 | 500 |
0x14 | 3.0 | 0x54 | 24.5 | 0x94 | 63 | 0xD4 | 520 |
0x15 | 3.2 | 0x55 | 25.0 | 0x95 | 64 | 0xD5 | 540 |
0x16 | 3.4 | 0x56 | 25.5 | 0x96 | 65 | 0xD6 | 560 |
0x17 | 3.6 | 0x57 | 26.0 | 0x97 | 66 | 0xD7 | 580 |
0x18 | 3.8 | 0x58 | 26.5 | 0x98 | 67 | 0xD8 | 600 |
0x19 | 4.0 | 0x59 | 27.0 | 0x99 | 68 | 0xD9 | 620 |
0x1A | 4.2 | 0x5A | 27.5 | 0x9A | 69 | 0xDA | 640 |
0x1B | 4.4 | 0x5B | 28.0 | 0x9B | 70 | 0xDB | 660 |
0x1C | 4.6 | 0x5C | 28.5 | 0x9C | 72 | 0xDC | 680 |
0x1D | 4.8 | 0x5D | 29.0 | 0x9D | 74 | 0xDD | 700 |
0x1E | 5.0 | 0x5E | 29.5 | 0x9E | 76 | 0xDE | 720 |
0x1F | 5.2 | 0x5F | 30.0 | 0x9F | 78 | 0xDF | 740 |
0x20 | 5.4 | 0x60 | 30.5 | 0xA0 | 80 | 0xE0 | 760 |
0x21 | 5.6 | 0x61 | 31.0 | 0xA1 | 82 | 0xE1 | 780 |
0x22 | 5.8 | 0x62 | 31.5 | 0xA2 | 84 | 0xE2 | 800 |
0x23 | 6.0 | 0x63 | 32.0 | 0xA3 | 86 | 0xE3 | 820 |
0x24 | 6.2 | 0x64 | 32.5 | 0xA4 | 88 | 0xE4 | 840 |
0x25 | 6.4 | 0x65 | 33.0 | 0xA5 | 90 | 0xE5 | 860 |
0x26 | 6.6 | 0x66 | 33.5 | 0xA6 | 92 | 0xE6 | 880 |
0x27 | 6.8 | 0x67 | 34.0 | 0xA7 | 94 | 0xE7 | 900 |
0x28 | 7.0 | 0x68 | 34.5 | 0xA8 | 96 | 0xE8 | 920 |
0x29 | 7.2 | 0x69 | 35.0 | 0xA9 | 98 | 0xE9 | 940 |
0x2A | 7.4 | 0x6A | 35.5 | 0xAA | 100 | 0xEA | 960 |
0x2B | 7.6 | 0x6B | 36.0 | 0xAB | 105 | 0xEB | 980 |
0x2C | 7.8 | 0x6C | 36.5 | 0xAC | 110 | 0xEC | 1000 |
0x2D | 8.0 | 0x6D | 37.0 | 0xAD | 115 | 0xED | 1050 |
0x2E | 8.2 | 0x6E | 37.5 | 0xAE | 120 | 0xEE | 1100 |
0x2F | 8.4 | 0x6F | 38.0 | 0xAF | 125 | 0xEF | 1150 |
0x30 | 8.6 | 0x70 | 38.5 | 0xB0 | 130 | 0xF0 | 1200 |
0x31 | 8.8 | 0x71 | 39.0 | 0xB1 | 135 | 0xF1 | 1250 |
0x32 | 9.0 | 0x72 | 39.5 | 0xB2 | 140 | 0xF2 | 1300 |
0x33 | 9.2 | 0x73 | 40.0 | 0xB3 | 145 | 0xF3 | 1350 |
0x34 | 9.4 | 0x74 | 40.5 | 0xB4 | 150 | 0xF4 | 1400 |
0x35 | 9.6 | 0x75 | 41.0 | 0xB5 | 155 | 0xF5 | 1450 |
0x36 | 9.8 | 0x76 | 41.5 | 0xB6 | 160 | 0xF6 | 1500 |
0x37 | 10.0 | 0x77 | 42.0 | 0xB7 | 165 | 0xF7 | 1550 |
0x38 | 10.5 | 0x78 | 42.5 | 0xB8 | 170 | 0xF8 | 1600 |
0x39 | 11.0 | 0x79 | 43.0 | 0xB9 | 175 | 0xF9 | 1650 |
0x3A | 11.5 | 0x7A | 43.5 | 0xBA | 180 | 0xFA | 1700 |
0x3B | 12.0 | 0x7B | 44.0 | 0xBB | 185 | 0xFB | 1750 |
0x3C | 12.5 | 0x7C | 44.5 | 0xBC | 190 | 0xFC | 1800 |
0x3D | 13.0 | 0x7D | 45.0 | 0xBD | 195 | 0xFD | 1850 |
0x3E | 13.5 | 0x7E | 45.5 | 0xBE | 200 | 0xFE | 1900 |
0x3F | 14.0 | 0x7F | 46.0 | 0xBF | 205 | 0xFF | 2000 |