JAJSST7 January 2024 MCF8315C-Q1
PRODUCTION DATA
MCF8315C-Q1 provides the option of a configurable VM undervoltage protection. The VM level at which MCF8315C-Q1 triggers the undervoltage fault is set by MIN_VM_MOTOR and the fault response to VM undervoltage is set by MIN_VM_MODE. If MIN_VM_MODE is set to 0b, VM undervoltage fault (at MIN_VM_MOTOR) is latched and the FETs are in Hi-Z until the fault condition is cleared by writing 1b to CLR_FIT bit. If MIN_VM_MODE is set to 1b, VM undervoltage fault (at MIN_VM_MOTOR) automatically clears and the device starts motor operation once VM > (MIN_VM_MODE + 0.5)-V.