JAJSST7 January 2024 MCF8315C-Q1
PRODUCTION DATA
The MCF8315C-Q1 provides information about the motor speed through the Frequency Generate (FG) pin. In MCF8315C-Q1, the FG pin output is configured through FG_CONFIG. When FG_CONFIG is configured to 0b, the FG output is active as long as the MCF8315C-Q1 is driving the motor. When FG_CONFIG is configured to 1b, the MCF8315C-Q1 provides an FG output until the motor back-EMF falls below FG_BEMF_THR.