JAJSST7 January 2024 MCF8315C-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply pin voltage (VM) | –0.3 | 40 | V |
Voltage difference between ground pins (GND_BK, DGND, PGND, AGND) | –0.3 | 0.3 | V |
Charge pump voltage (CPH, CP) | –0.3 | VVM + 6 | V |
Charge pump negative switching pin voltage (CPL) | –0.3 | VVM + 0.3 | V |
Switching regulator pin voltage (FB_BK) | –0.3 | 6 | V |
Switching node pin voltage (SW_BK) | –0.3 | VVM + 0.3 | V |
Analog regulator pin voltage (AVDD) | –0.3 | 4 | V |
Digital regulator pin voltage (DVDD) | –0.3 | 1.7 | V |
Logic pin input voltage (BRAKE, DRVOFF, DIR, EXT_CLK, EXT_WD, SCL, SDA, SPEED) | –0.3 | 6 | V |
Open drain pin output voltage (nFAULT, FG) | –0.3 | 6 | V |
Output pin voltage (OUTA, OUTB, OUTC) | –1 | VVM + 1 | V |
Ambient temperature, TA | –40 | 125 | °C |
Junction temperature, TJ | –40 | 150 | °C |
Storage tempertaure, Tstg | –65 | 150 | °C |