JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
Table 7-50 lists the memory-mapped registers for the Device_Control registers. All register offset addresses not listed in Table 7-50 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
E8h | DEVICE_CTRL | Device Control Parameters | DEVICE_CTRL Register (Offset = E8h) [Reset = 00000000h] |
Complex bit access types are encoded to fit into small table cells. Table 7-51 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
DEVICE_CTRL is shown in Figure 7-82 and described in Table 7-52.
Return to the Summary Table.
Device Control Parameters
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | SPEED_CTRL | ||||||
W-0h | W-0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SPEED_CTRL | |||||||
W-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OVERRIDE | RESERVED | ||||||
W-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | W | 0h | Reserved |
30-16 | SPEED_CTRL | W | 0h | Digital speed command (SPEED_CTRL (%) = SPEED_CTRL/32767 * 100%) |
15 | OVERRIDE | W | 0h | Speed input select for I2C vs speed pin
0h = SPEED_CMD using Analog/Freq/PWM mode 1h = SPEED_CMD using SPD_CTRL[14:0] |
14-0 | RESERVED | R | 0h | Reserved |