JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
If at any time the voltage on the FB_BK pin (buck regulator output) falls lower than the VBK_UV threshold, both the high-side and low-side MOSFETs of the buck regulator are disabled. MCT8315A goes into reset state whenever buck UV event occurs, since the internal circuitry in MCT8315A is powered from the buck regulator output.