JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
I2C based serial interface can be used for speed control by setting SPD_CTRL_MODE to 10b. In this mode, the speed command can be written directly into SPEED_CTRL. The SPEED pin can be used to control the sleep entry and exit - if SPEED pin input is set to a value lower than VEN_SL after SPEED_CTRL has been set to 0b for a time longer than SLEEP_TIME, MCT8315A enters sleep state. When SPEED pin > VEX_SL, MCT8315A exits sleep state and speed is controlled through SPEED_CTRL. If 0 ≤ SPEED_CTRL ≤ SPEED_CTRLEN_SB and SPEED pin > VEX_SL, MCT8315A is in standby state. The relationship between DUTY_CMD and SPEED_CTRL is shown in Figure 7-17. Refer Section 7.4.1.2 for more information on SPEED_CTRLEN_SBEX_SB and SPEED_CTRLEN_SBEN_SB.