JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
If at any time the input supply voltage on the FB_BK pin falls lower than the VBK_UVLO threshold, both the high-side and low-side MOSFETs of the buck regulator are disabled . Since internal circuitry in MCT8315A is powered through the buck regulator, MCT8315A goes into reset state whenever buck UV event occurs.