JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
Frequency based speed control is configured by setting SPD_CTRL_MODE to 11b. In this mode, duty command varies linearly as a function of the frequency of the square wave input at SPEED pin. When 0 ≤ FreqSPEED ≤ FreqEN_SB, DUTY_CMD is set to zero and the motor is stopped. When FreqEX_SB ≤ FreqSPEED ≤ INPUT_MAX_FREQUENCY, DUTY_CMD varies linearly with FreqSPEED as shown in Figure 7-18. FreqEX_SB and FreqEN_SB are the standby entry and exit thresholds - refer Section 7.4.1.2 for more information on FreqEX_SB and FreqEN_SB. Input frequency greater than INPUT_MAX_FREQUENCY clamps the DUTY_CMD to 100%.