JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
PIN | 32-pin package | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | MCT8315ZR | MCT8315ZH | MCT8315ZT | ||
ADVANCE | — | 28 | 28 | I | Advance angle level setting. This pin is a 7-level input pin set by an external resistor. |
AGND | 18 | 18 | 18 | GND | Device analog ground. Refer Section 11.1 for connections recommendation. |
AVDD | 19 | 19 | 19 | PWR O | 3.3-V internal regulator output. Connect an X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 30 mA externally. |
BRAKE | 31 | 31 | 31 | I | High → Brake the motor by turning all low side MOSFETs ON Low → normal operation |
CP | 7 | 7 | 7 | PWR O | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the CP and VM pins. |
CPH | 6 | 6 | 6 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
CPL | 5 | 5 | 5 | PWR | |
DIR | — | 29 | 29 | I | Direction pin for setting the direction of the motor rotation to clockwise or counterclockwise. |
DRVOFF | 15 | 15 | 15 | I | When this pin is pulled high, the six MOSFETs in the power stage are turned OFF making all outputs Hi-Z. |
FB_BK | 2 | 2 | — | PWR I | Feedback for buck regulator. Connect to buck regulator output after the inductor/resistor. |
FGOUT | 1 | 1 | 1 | O | Motor speed indicator output. Open-drain output requires an external pull-up resistor to 3.3-V to 5-V. It can be set to different division factor of Hall signals (see Section 8.3.15) |
GND_BK | 3 | 3 | 3 | GND | Buck regulator ground. Refer Section 11.1 for connections recommendation. |
HPA | 20 | 20 | 20 | I | Phase A hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HPB | 22 | 22 | 22 | I | Phase B hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HPC | 24 | 24 | 24 | I | Phase C hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HNA | 21 | 21 | 21 | I | Phase A hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HNB | 23 | 23 | 23 | I | Phase B hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HNC | 25 | 25 | 25 | I | Phase C hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
ILIM | 30 | 30 | 30 | I | Set the threshold for phase current used in cycle by cycle current limit. |
MODE | — | 26 | 26 | I | PWM input mode setting. This pin is a 7-level input pin set by an external resistor. |
NC | — | — | 2, 3, 4 | — | Pins 2, 4: No connection, open Pin 3: Tie to PGND |
nFAULT | 16 | 16 | 16 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 3.3-V to 5-V. If external supply is used to pull-up nFAULT, make sure that it is pulled to >2.2-V on power up, or the device may enter test mode. |
nSCS | 29 | — | — | I | Serial chip select. A logic low on this pin enables serial interface communication. |
nSLEEP | 17 | 17 | 17 | I | Driver nSLEEP. When this pin is logic low, the device goes into a low-power sleep mode. An 20 to 40-µs low pulse can be used to reset fault conditions without entering sleep mode. |
OUTA | 11 | 11 | 11 | PWR O | Half-bridge output A |
OUTB | 12 | 12 | 12 | PWR O | Half-bridge output B |
OUTC | 13 | 13 | 13 | PWR O | Half-bridge output C |
PGND | 10, 14 | 10, 14 | 10, 14 | GND | Device power ground. Refer Section 11.1 for connections recommendation. |
PWM | 32 | 32 | 32 | I | PWM input for motor control. Set the duty cycle and switching frequency of the phase voltage of the motor. |
SCLK | 28 | — | — | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin (SPI devices). |
SDI | 27 | — | — | I | Serial data input. Data is captured on the falling edge of the SCLK pin (SPI devices). |
SDO | 26 | — | — | O | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor (SPI devices). |
SLEW | — | 27 | 27 | I | Slew rate control setting. This pin is a 4-level input pin set by an external resistor (Hardware devices). |
SW_BK | 4 | 4 | — | PWR O | Buck switch node. Connect this pin to an inductor or resistor. |
VM | 8, 9 | 8, 9 | 8, 9 | PWR I | Power supply. Connect to motor supply voltage; bypass to PGND with two 0.1-µF capacitors (for each pin) plus one bulk capacitor rated for VM. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
Thermal pad | GND | Must be connected to AGND |