JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
The MCT8315Z has thermal shutdown (TSD) as previously described. A die temperature in excess of 165°C (min.) disables the device until the temperature drops to a safe level.
Any tendency of the device to enter thermal shutdown is an indication of excessive power dissipation, insufficient heatsinking, or too high an ambient temperature.