JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
MCT8315Z has capability to disable pre-driver and MOSFETs bypassing the digital through DRVOFF pin. When DRVOFF pin is pulled high, all six MOSFETs are disabled (Hi-Z). If nSLEEP is high when the DRVOFF pin is high, the charge pump, AVDD regulator, buck regulator, and SPI bus are active and any driver-related faults such as OCP will be inactive. DRVOFF pin independently disables MOSFETs which will stop motor commutation irrespective of status of PWM, HPx and HNx pins.