Table 6-1 summarizes the device characteristics.
Table 6-1 Device CharacteristicsDEVICE(1)(2) | FLASH (KB) | SRAM (KB) | Timer_A(3) | Timer_B(4) | USCI | ADC12_A (Ch) | I/O | PACKAGE |
---|
CHANNEL A: UART, IrDA, SPI | CHANNEL B: SPI, I2C |
---|
MSP430BT5190 | 256 | 16 | 5, 3 | 7 | 4 | 4 | 14 ext, 2 int | 87 | 100 PZ, 113 ZQW |
(1) For the most current part, package, and ordering information, see the
Package Option Addendum in
Section 10, or see the TI website at
www.ti.com.
(3) Each number in the sequence represents an instantiation of Timer_A with its associated number of capture/compare registers and PWM output generators available. For example, a number sequence of 3, 5 would represent two instantiations of Timer_A, the first instantiation having 3 and the second instantiation having 5 capture/compare registers and PWM output generators, respectively.
(4) Each number in the sequence represents an instantiation of Timer_B with its associated number of capture/compare registers and PWM output generators available. For example, a number sequence of 3, 5 would represent two instantiations of Timer_B, the first instantiation having 3 and the second instantiation having 5 capture/compare registers and PWM output generators, respectively.