JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | Supply voltage | 2.2 | 3.6 | V | ||
ILKG | Input leakage(1) | TA = 0°C to 60°C | ±0.25 | nA | ||
TA = –40°C to 85°C | ±50 | |||||
IIN | Input current through switch | 0 | 100 | µA | ||
RON | Switch ON resistance with switch closed(2) | IIN = 100 µA, TA = –40°C to 85°C | 1 | kΩ | ||
ROFF | Switch OFF resistance with switch open | TA = –40°C to 85°C, Input signal frequency < 100 Hz | 100 | MΩ | ||
tON/OFF | Enable or disable time | TA = –40°C to 85°C | 0.45 | µs |
Average of three typical devices |
Average of three typical devices |