JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
V(CM) | Differential input common mode range | 0.8 | 2.5 | V |
Z(IN) | Input impedance | 300 | kΩ | |
VCRS | Crossover voltage | 1.3 | 2.0 | V |
VIL | Static SE input logic low level | 0.8 | V | |
VIH | Static SE input logic high level | 2.0 | V | |
VDI | Differential input voltage | 0.2 | V |
Section 8.8.17.4 lists the characteristics of the USB power system.