JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Table 7-3 describes the buffer types that are referenced in Table 7-1.
BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
---|---|---|---|---|---|---|
Analog(2) | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 8, Specifications for details |
HVCMOS | 5.0 V | Y | N/A | N/A | See Section 8.8.5.7, Typical Characteristics – Outputs | |
LVCMOS | 3.0 V | Y(1) | Programmable | See Section 8.8.5, General-Purpose I/Os | See Section 8.8.5.7, Typical Characteristics – Outputs | |
Power (DVCC)(3) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC |
Power (AVCC)(3) | 3.0 V | N | N/A | N/A | N/A | |
Power (DVSS and AVSS)(3) | 0 V | N | N/A | N/A | N/A |