JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VOH | High-level output voltage (see Figure 8-31) | VUSB = 3.3 V ±10%, IOH = –25 mA | 2.4 | V | |
VOL | Low-level output voltage (see Figure 8-30) | VUSB = 3.3 V ±10%, IOL = 25 mA | 0.4 | V | |
VIH | High-level input voltage (see Figure 8-32) | VUSB = 3.3 V ±10% | 2.0 | V | |
VIL | Low-level input voltage (see Figure 8-32) | VUSB = 3.3 V ±10% | 0.8 | V |
Section 8.8.17.2 and Section 8.8.17.3 list the characteristics of the DP and DM ports.