JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
A simple equation guides the relationship between effective sampling frequency and oversampling ratio (OSR) for CTSD16.
Where
For the CTSD16, the modulation frequency is set to 1.024 MHz. Using Equation 2 with an example OSR of 256, the effective sampling frequency would be 4 kHz. The OSR value also affects the number of bits in the digital filter output. See the CTSD16 chapter in the MSP430F5xx and MSP430F6xx Family User's Guide for additional information and available OSR values.