JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
For internal connections between signal chain modules such as CTSD16, OA, and DAC12, see Section 9.12.16. When available, internal connections should be chosen over external ones to reduce noise and save pins.
Solid decoupling on both the digital and analog supplies is required (best with two capacitors per supply, one 1 µF and one 100 nF [see Section 10.1.1]).