JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK, External: UCLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | ||
fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) | 1 | MHz | |||
tτ | UART receive deglitch time(1) | 2.2 V | 50 | 600 | ns | |
3 V | 50 | 600 |
Section 8.8.9.2 lists the characteristics of the USCI in SPI master mode.