2 改訂履歴
リビジョン D からリビジョン E への変更点
Changes from January 22, 2019 to December 9, 2019
- Changed the note that begins "Supply voltage changes faster than 0.2 V/µs can trigger a BOR reset..." in Section 5.3, Recommended Operating ConditionsGo
- Added the note that begins "TI recommends that power to the DVCC pin must not exceed the limits..." in Section 5.3, Recommended Operating ConditionsGo
- Changed the note that begins "A capacitor tolerance of ±20% or better is required..." in Section 5.3, Recommended Operating ConditionsGo
- Added the note "See MSP430 32-kHz Crystal Oscillators for details on crystal section, layout, and testing" to Table 5-3, XT1 Crystal Oscillator (Low Frequency)Go
- Changed the note that begins "Requires external capacitors at both terminals..." in Table 5-3, XT1 Crystal Oscillator (Low Frequency)Go
- Added the t(int) parameter in Table 5-8, Digital InputsGo
- Corrected the test conditions for the RI,MUX parameter in Table 5-17, ADC, Power Supply and Input Range ConditionsGo
- Added the note that begins "tSample = ln(2n+1) × τ ..." in Table 5-18, ADC, 10-Bit Timing ParametersGo
Changes from August 30, 2018 to January 21, 2019
- ドキュメント全体を通して、「変調発振器 (MODOSC)」を「変調発振器クロック (MODCLK)」に変更Go
- Added "or memory corruption" to note (1) in Section 5.1, Absolute Maximum RatingsGo
- Added the note that begins "The VLO clock frequency is reduced by..." after Table 5-6, Internal Very-Low-Power Low-Frequency Oscillator (VLO)Go
- Changed the parameter symbol from RI to RI,MUX in Table 5-17, ADC, Power Supply and Input Range ConditionsGo
- Added the RI,Misc parameter in Table 5-17, ADC, Power Supply and Input Range ConditionsGo
- Removed ADCDIV from the formula for the tCONVERT TYP value, because ADCCLK is after division, in Table 5-18, ADC, 10-Bit Timing ParametersGo
- Added note (2) for RI calculation in Table 5-18, ADC, 10-Bit Timing ParametersGo
- Removed "±3°C" on both temperatures in the note that begins "The device descriptor structure contains..." in Table 5-19, ADC, 10-Bit Linearity Parameters Go
- Add "10b" for ADCSSEL bit in Table 6-6, Clock DistributionGo
- Added Figure 6-1, Clock Distribution Block DiagramGo
- Corrected the spelling of the IRDSSEL bit in the paragraph that begins "The IR functions are controlled by..." in Section 6.9.8, Timers (Timer0_A3, Timer1_A3)Go
- Changed two instances of "ADC 1.5-V Reference Temperature" to "ADC 1.5-V Reference Temperature Sensor" in Table 6-29, Device DescriptorsGo
Changes from August 15, 2015 to August 29, 2018
- Updated Section 3.1, Related ProductsGo
- Replaced all notes on Section 5.11, Thermal CharacteristicsGo
- Added note to VSVSH- and VSVSH+ parameters in Table 5-1, PMM, SVS and BORGo
- Updated the link to the BSL user's guide in Section 6.4, Bootloader (BSL)Go
- Changed all instances of "bootstrap loader" to "bootloader" throughout documentGo
- Corrected the ADCINCHx column heading in Table 6-12, ADC Channel ConnectionsGo
- Section 8「デバイスおよびドキュメントのサポート」のデバイス別情報とリンクを更新Go
Changes from December 23, 2014 to August 14, 2015
- Corrected "10-BIT ADC CHANNELS" column for MSP430FR2032IPM in Table 3-1, Device ComparisonGo
- Added Tstg MIN and MAX valuesGo
- Added Section 5.2, ESD RatingsGo
- Changed all graphs in Section 5.9, Typical Characteristics, Low-Power Mode Supply Currents, for new measurements Go
- Added VREF, 1.2V parameter to Table 5-1, PMM, SVS and BORGo
- Changed tSTE,LEAD MIN value at 2 V from 40 ns to 50 nsGo
- Changed tSTE,LEAD MIN value at 3 V from 24 ns to 45 nsGo
- Changed tVALID,SO MAX value at 2 V from 55 ns to 65 nsGo
- Changed tVALID,SO MAX value at 3 V from 30 ns to 40 nsGo
- Changed the fADCOSC TYP value from 4.5 MHz to 5.0 MHzGo
- In Table 6-1, Operating Modes, changed the entry for "Power Consumption at 25°C, 3 V" in AM from 100 µA/MHz to 126 µA/MHzGo
- In Table 6-1, Operating Modes, added "with RTC only" to the entry for "Power Consumption at 25°C, 3 V" in LPM3.5Go
- In Table 6-2, Interrupt Sources, Flags, and Vectors, removed "FRAM access time error" (ACCTEIFG) from the "System NMI" row Go
Changes from October 3, 2014 to December 22, 2014
- Moved Tstg to Absolute Maximum RatingsGo
- Changed link to BSL user's guide in Section 6.4, Bootloader (BSL)Go
- Added note (1) to Table 6-6Go
- Changed the values of ADC Calibration Tag and ADC Calibration Length in the ADC Calibration rowGo
- Added Calibration Tag, Calibration Length, and 1.5-V Reference in the Reference and DCO Calibration rowGo
- Added row for BSL memory to Table 6-30Go