JAJSEA9A December 2017 – March 2018 MSP430FR5969-SP
PRODUCTION DATA.
In addition to the standard JTAG interface, the MSP430 supports the 2-wire Spy-Bi-Wire interface. Spy-Bi-Wire can be used to interface with MSP430 development tools and device programmers. Table 5-9 lists the Spy-Bi-Wire interface pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For a complete description of the features of the JTAG interface and its implementation, see MSP430 Programming With the JTAG Interface.
DEVICE SIGNAL | DIRECTION | FUNCTION |
---|---|---|
TEST/SBWTCK | IN | Spy-Bi-Wire clock input |
RST/NMI/SBWTDIO | IN, OUT | Spy-Bi-Wire data input and output |
VCC | Power supply | |
VSS | Ground supply |