JAJSG23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
Table 6-37 summarizes the memory map for all devices.
MSP430FR69x2(1)
MSP430FR68x2(1) |
MSP430FR69x0
MSP430FR68x0 |
||
---|---|---|---|
Memory (FRAM)
Main: interrupt vectors and signatures Main: code memory |
Total Size | 63KB
00FFFFh to 00FF80h 013FFFh to 004400h |
32KB
00FFFFh to 00FF80h 00FF7Fh to 008000h |
RAM | Sect 1 | 2KB
0023FFh to 001C00h |
2KB
0023FFh to 001C00h |
Device Descriptor Info (TLV) (FRAM) | 256 bytes
001AFFh to 001A00h |
256 bytes
001AFFh to 001A00h |
|
Information memory (FRAM) | Info A | 128 bytes
0019FFh to 001980h |
128 bytes
0019FFh to 001980h |
Info B | 128 bytes
00197Fh to 001900h |
128 bytes
00197Fh to 001900h |
|
Info C | 128 bytes
0018FFh to 001880h |
128 bytes
0018FFh to 001880h |
|
Info D | 128 bytes
00187Fh to 001800h |
128 bytes
00187Fh to 001800h |
|
Bootloader (BSL) memory (ROM) | BSL 3 | 512 bytes
0017FFh to 001600h |
512 bytes
0017FFh to 001600h |
BSL 2 | 512 bytes
0015FFh to 001400h |
512 bytes
0015FFh to 001400h |
|
BSL 1 | 512 bytes
0013FFh to 001200h |
512 bytes
0013FFh to 001200h |
|
BSL 0 | 512 bytes
0011FFh to 001000h |
512 bytes
0011FFh to 001000h |
|
Peripherals | Size | 4KB
000FFFh to 000020h |
4KB
000FFFh to 000020h |
Tiny RAM | Size | 26 bytes
000001Fh to 000006h |
26 bytes
000001Fh to 000006h |
Reserved
(Read Only)(2) |
Size | 6 bytes
000005h to 000000h |
6 bytes
000005h to 000000h |