JAJSG23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|
V(Ax) | Analog input voltage(1) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
I(ADC12_B) single-ended mode | Operating supply current into AVCC plus DVCC terminal(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 0
REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 |
3.0 V | 145 | 199 | µA | |
2.2 V | 140 | 190 | |||||
I(ADC12_B) differential mode | Operating supply current into AVCC and DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 1
REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 |
3.0 V | 175 | 245 | µA | |
2.2 V | 170 | 230 | |||||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 10 | 15 | pF | |
RI | Input MUX ON resistance | 0 V ≤ V(Ax) ≤ AVCC | >2 V | 0.5 | 4 | kΩ | |
<2 V | 1 | 10 |
Table 5-25 lists the timing parameter for the ADC.