JAJSG23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 9.4 | 10.4 | bits |
Table 5-31 lists the dynamic performance characteristics of the ADC with using a 32.768-kHz clock.