JAJSG23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Read and write endurance | 1015 | cycles | ||||
tRetention | Data retention duration | TJ = 25°C | 100 | years | ||
TJ = 70°C | 40 | |||||
TJ = 85°C | 10 | |||||
IWRITE | Current to write into FRAM | IREAD(1) | nA | |||
IERASE | Erase current | N/A(2) | nA | |||
tWRITE | Write time | tREAD(3) | ns | |||
tREAD | Read time, NWAITSx = 0 | 1 / fSYSTEM(4) | ns | |||
Read time, NWAITSx = 1 | 2 / fSYSTEM(4) |