JAJSRS4B October 2023 – May 2024 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Wakeup Timing | ||||||
tWAKE, SLEEP | Wakeup time from SLEEP to RUN | 2 | cycles | |||
tWAKE, STOP | Wakeup time from STOP0 to RUN (SYSOSC enabled) | 14 | us | |||
Wakeup time from STOP2 to RUN (SYSOSC disabled) | 15 | us | ||||
tWAKE, STBY | Wakeup time from STANDBY to RUN | 20 | us | |||
tWAKE, SHDN | Wakeup time from SHUTDOWN to RUN | 112 | us | |||
Asynchronous Fast Clock Request Timing | ||||||
tDELAY | Delay time from edge of asynchronous request to first 24MHz MCLK edge | Mode is SLEEP2 | 1.2 | us | ||
Mode is STOP2 | 1.2 | us | ||||
Mode is STANDBY1 | 5.0 | us | ||||
Startup Timing | ||||||
tSTART, RESET | Device cold start-up time from reset/power-up (1) | 210 | us | |||
NRST Timing | ||||||
tRST, BOOTRST | Pulse length on NRST pin to generate BOOTRST | ULPCLK≥4MHz | 2 | us | ||
ULPCLK=32kHz | 100 | us | ||||
tRST, POR | Pulse length on NRST pin to generate POR | 1 | s |