11 Revision History
Changes from May 20, 2024 to November 30, 2024 (from Revision * (May 2024) to Revision A (November2024))
- Added column to specifiy number of communications interfaces for
each part numberGo
- Removed unavailable OPNsGo
- Corrected pin attributes and
descriptionsGo
- Added VBAT specifications for SHUTDOWN modeGo
- Updated NWEC specification name to reflect what type of endurance is being definedGo
- Changed specification to reflect that the user can choose up to 32 sectors from any area of the flashGo
- Updated endurance specification units to indicate number of cycles per sectorGo
- Updated NWEC specification name to reflect what type of endurance is being definedGo
- Updated endurance specification units to indicate number of cycles per sectorGo
- Updated current from 75uA to 100uAGo
- Updated spec from 460uA to 570uA, and removed max specGo
- Changed sample-and-hold capacitance from 3.3pF to 4.3pFGo
- Changed DC PSRR from 60 to 68Go
- Changed AC PSRR from 49 to 55Go
- Removed I2C PD0 test condition because I2C is only in PD0Go
- Split out register base addresses for TIO and
SPM, and made corrections to the
sizesGo
- Added "Support for custom polynomials" to CRC feature listGo