JAJSUK6 May 2024 MSPM0L1228 , MSPM0L2228
ADVANCE INFORMATION
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN | PNA PIN |
---|---|---|---|---|---|---|---|---|---|---|
TIMA0_C0 | IO | TIMA0 capture/compare 0 signal | 17, 24, 5 | 1, 12, 25, 6 | 1, 15, 16, 22, 24, 39, 8 | 1, 15, 16, 22, 24, 39, 8 | 17, 2, 28, 33, 42, 51, 54, 60 | B7, B8, E1, E6, F6, G2, H9, I2 | 1, 10, 19, 22, 24, 32, 38, 50, 61, 63, 76 | 1, 10, 19, 22, 24, 32, 38, 50, 61, 63, 76 |
TIMA0_C1 | IO | TIMA0 capture/compare 1 signal | 1, 18, 6, 8 | 11, 13, 2, 26, 7 | 13, 17, 2, 23, 3, 40, 41, 9 | 13, 17, 2, 23, 3, 40, 41, 9 | 18, 19, 34, 35, 43, 49, 52, 55, 61, 64 | A8, B1, C1, D6, E9, G8, H3, H8, I3, I8 | 11, 17, 2, 20, 23, 26, 3, 33, 36, 52, 62, 65, 67 | 11, 17, 2, 20, 23, 26, 3, 33, 36, 52, 62, 65, 67 |
TIMA0_C2 | IO | TIMA0 capture/compare 2 signal | 11, 15, 6, 9 | 11, 14, 19, 23, 7 | 13, 18, 30, 34, 36, 41, 9 | 13, 18, 30, 34, 36, 41, 9 | 12, 14, 19, 43, 47, 49, 52, 56, 64, 8 | A3, A4, A8, B2, C1, C9, G8, H6, H8, I8 | 11, 15, 17, 20, 28, 36, 44, 46, 56, 58, 67 | 11, 15, 17, 20, 28, 36, 44, 46, 56, 58, 67 |
TIMA0_C3 | IO | TIMA0 capture/compare 3 signal | 13, 19, 21, 7 | 16, 21, 27, 29, 8 | 10, 14, 27, 3, 32, 42, 43, 45 | 10, 14, 27, 3, 32, 42, 43, 45 | 1, 10, 23, 24, 26, 28, 35, 44, 5, 50 | A7, D4, D5, E2, F1, F2, F8, G2, H3, I9 | 12, 18, 3, 37, 41, 54, 71, 72, 74, 76 | 12, 18, 3, 37, 41, 54, 71, 72, 74, 76 |
TIMA0_C0N | O | TIMA0 capture/compare 0 complementary output | 18, 8 | 13, 26 | 17, 23, 40 | 17, 23, 40 | 18, 29, 55, 61 | B1, D6, E9, G1 | 23, 25, 33, 51, 62, 64, 77 | 23, 25, 33, 51, 62, 64, 77 |
TIMA0_C1N | O | TIMA0 capture/compare 1 complementary output | 21, 7 | 29, 8 | 10, 42, 45 | 10, 42, 45 | 1, 23, 26, 44, 53 | A7, E2, E8, F2, I9 | 12, 21, 27, 37, 53, 66, 71, 74 | 12, 21, 27, 37, 53, 66, 71, 74 |
TIMA0_C2N | O | TIMA0 capture/compare 2 complementary output | 10, 12, 16, 5 | 10, 15, 20, 24, 6 | 12, 19, 31, 35, 37, 8 | 12, 19, 31, 35, 37, 8 | 13, 15, 42, 46, 48, 53, 57, 9 | A2, B4, C2, D9, E8, F9, H7, H9 | 10, 14, 16, 21, 29, 45, 47, 57, 59 | 10, 14, 16, 21, 29, 45, 47, 57, 59 |
TIMA0_C3N | O | TIMA0 capture/compare 3 complementary output | 14, 20, 22, 5 | 17, 22, 28, 30, 6 | 15, 28, 33, 44, 46, 8 | 15, 28, 33, 44, 46, 8 | 11, 25, 29, 30, 42, 51, 6 | B3, B5, F4, F6, G1, H2, H9 | 10, 19, 42, 55, 73, 77, 78 | 10, 19, 42, 55, 73, 77, 78 |
TIMA_FAL0 | I | Timer fault input 0 | 10, 22, 5 | 10, 12, 15, 30, 6 | 12, 16, 19, 3, 46, 8 | 12, 16, 19, 3, 46, 8 | 22, 27, 30, 35, 42, 46, 54, 57 | A1, D9, E6, F5, F9, H2, H3, H9 | 10, 14, 22, 24, 29, 3, 50, 70, 75, 78 | 10, 14, 22, 24, 29, 3, 50, 70, 75, 78 |
TIMA_FAL1 | I | Timer fault input 1 | 24, 5, 9 | 1, 14, 6, 9 | 1, 11, 18, 41, 8 | 1, 11, 18, 41, 8 | 19, 27, 33, 42, 45, 56, 64 | A8, C1, C9, F5, G9, H9, I2 | 1, 10, 13, 25, 28, 36, 51, 67, 75 | 1, 10, 13, 25, 28, 36, 51, 67, 75 |
TIMA_FAL2 | I | Timer fault input 2 | 1 | 12, 2, 31 | 16, 2, 20, 47 | 16, 2, 20, 47 | 27, 31, 34, 54, 58 | D8, E6, F5, H1, I3 | 2, 22, 26, 30, 52, 75, 79 | 2, 22, 26, 30, 52, 75, 79 |
TIMG8_IDX | I | TIMG8 quadrature encoder index pulse signal | 1, 11 | 11, 19, 2 | 13, 2, 24, 30, 38 | 13, 2, 24, 30, 38 | 16, 2, 34, 49, 8 | A4, B7, E4, G8, I3 | 17, 2, 27, 38, 44, 53, 60 | 17, 2, 27, 38, 44, 53, 60 |
TIMG0_C0 | IO | TIMG0 capture/compare 0 signal | 15, 19, 24, 9 | 1, 14, 16, 23, 27, 9 | 1, 11, 18, 27, 34, 36, 43 | 1, 11, 18, 27, 34, 36, 43 | 12, 14, 24, 33, 45, 47, 5, 52, 56, 62 | A3, B2, B9, C9, D5, F1, G9, H6, H8, I2 | 1, 13, 15, 20, 24, 28, 34, 41, 50, 56, 58, 72 | 1, 13, 15, 20, 24, 28, 34, 41, 50, 56, 58, 72 |
TIMG0_C1 | IO | TIMG0 capture/compare 1 signal | 1, 10, 16, 20 | 10, 15, 17, 2, 24, 28 | 12, 19, 2, 28, 35, 37, 44 | 12, 19, 2, 28, 35, 37, 44 | 13, 15, 25, 34, 46, 48, 53, 57, 6, 63 | A2, A9, B5, C2, D9, E8, F4, F9, H7, I3 | 14, 16, 2, 21, 25, 29, 35, 42, 51, 57, 59, 73 | 14, 16, 2, 21, 25, 29, 35, 42, 51, 57, 59, 73 |
TIMG12_C0 | IO | TIMG12 capture/compare 0 signal | 11, 13, 24, 9 | 1, 14, 18, 19, 21 | 1, 14, 18, 20, 29, 30, 32, 41 | 1, 14, 18, 20, 29, 30, 32, 41 | 1, 10, 19, 33, 50, 56, 58, 7, 8 | A4, A5, A7, C1, C9, D4, D8, F8, I2 | 1, 18, 28, 30, 37, 43, 44, 54, 67 | 1, 18, 28, 30, 37, 43, 44, 54, 67 |
TIMG12_C1 | IO | TIMG12 capture/compare 1 signal | 1, 10, 12, 14, 21 | 15, 18, 2, 20, 22, 29 | 15, 19, 2, 21, 24, 29, 31, 33, 42, 45 | 15, 19, 2, 21, 24, 29, 31, 33, 42, 45 | 11, 2, 23, 26, 34, 51, 57, 59, 7, 9 | A5, B3, B4, B7, C8, D9, E2, F2, F6, I3 | 19, 2, 29, 31, 38, 43, 45, 55, 71, 74 | 19, 2, 29, 31, 38, 43, 45, 55, 71, 74 |
TIMG4_C0 | IO | TIMG4 capture/compare 0 signal | 17, 21 | 25, 29, 9 | 11, 14, 20, 22, 36, 39, 45 | 11, 14, 20, 22, 36, 39, 45 | 14, 17, 26, 28, 36, 45, 50, 52, 58, 60, 62 | B2, B8, B9, D8, E1, F2, F8, G2, G9, H4, H8 | 13, 18, 20, 26, 30, 32, 34, 4, 52, 58, 61, 74, 76 | 13, 18, 20, 26, 30, 32, 34, 4, 52, 58, 61, 74, 76 |
TIMG4_C1 | IO | TIMG4 capture/compare 1 signal | 18, 22 | 10, 26, 30 | 12, 15, 21, 23, 37, 40, 46 | 12, 15, 21, 23, 37, 40, 46 | 15, 18, 29, 30, 37, 46, 51, 53, 59, 61, 63 | A9, B1, C2, C8, D6, E8, F6, F9, G1, H2, H5 | 14, 19, 21, 27, 31, 33, 35, 5, 53, 59, 62, 77, 78 | 14, 19, 21, 27, 31, 33, 35, 5, 53, 59, 62, 77, 78 |
TIMG5_C0 | IO | TIMG5 capture/compare 0 signal | 13, 19, 22, 6, 8 | 13, 21, 27, 30, 7 | 17, 25, 3, 32, 43, 46, 9 | 17, 25, 3, 32, 43, 46, 9 | 10, 24, 3, 30, 35, 43, 55 | A6, D4, E9, F1, H2, H3, I8 | 11, 23, 3, 39, 54, 65, 72, 78 | 11, 23, 3, 39, 54, 65, 72, 78 |
TIMG5_C1 | IO | TIMG5 capture/compare 1 signal | 14, 20, 5, 7 | 11, 12, 22, 28, 31, 6, 8 | 10, 13, 16, 26, 33, 38, 44, 47, 8 | 10, 13, 16, 26, 33, 38, 44, 47, 8 | 11, 16, 25, 31, 4, 42, 44, 49, 54 | B3, B6, E4, E6, F4, G8, H1, H9, I9 | 10, 12, 17, 22, 40, 55, 60, 66, 73, 79 | 10, 12, 17, 22, 40, 55, 60, 66, 73, 79 |
TIMG8_C0 | IO | TIMG8 capture/compare 0 signal | 1, 13, 17, 19, 22, 6 | 11, 2, 21, 25, 27, 30, 7, 9 | 11, 13, 2, 20, 25, 32, 39, 43, 46, 9 | 11, 13, 2, 20, 25, 32, 39, 43, 46, 9 | 10, 17, 20, 24, 3, 30, 34, 36, 43, 45, 49, 58, 62 | A6, B9, D1, D4, D8, E1, F1, G8, G9, H2, H4, I3, I8 | 11, 13, 17, 2, 30, 34, 39, 4, 46, 54, 61, 63, 68, 72, 78 | 11, 13, 17, 2, 30, 34, 39, 4, 46, 54, 61, 63, 68, 72, 78 |
TIMG8_C1 | IO | TIMG8 capture/compare 1 signal | 14, 18, 20, 24, 5, 7 | 1, 10, 22, 26, 28, 31, 6, 8 | 1, 10, 12, 21, 26, 33, 38, 40, 44, 47, 8 | 1, 10, 12, 21, 26, 33, 38, 40, 44, 47, 8 | 11, 16, 18, 21, 25, 31, 33, 37, 4, 42, 44, 46, 59, 63 | A9, B1, B3, B6, C8, D2, E4, F4, F9, H1, H5, H9, I2, I9 | 1, 10, 12, 14, 31, 35, 40, 47, 5, 55, 60, 62, 64, 69, 73, 79 | 1, 10, 12, 14, 31, 35, 40, 47, 5, 55, 60, 62, 64, 69, 73, 79 |