JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN |
---|---|---|---|---|---|---|---|---|---|
PA0 | IO | GPIO port A input/output 0 | 24 | 1 | 1 | 1 | 33 | I2 | 1 |
PA1 | IO | GPIO port A input/output 1 | 1 | 2 | 2 | 2 | 34 | I3 | 2 |
PA2 | IO | GPIO port A input/output 2 | 5 | 6 | 8 | 8 | 42 | H9 | 10 |
PA3 | IO | GPIO port A input/output 3 | 6 | 7 | 9 | 9 | 43 | I8 | 11 |
PA4 | IO | GPIO port A input/output 4 | 7 | 8 | 10 | 10 | 44 | I9 | 12 |
PA5 | IO | GPIO port A input/output 5 | 9 | 11 | 11 | 45 | G9 | 13 | |
PA6 | IO | GPIO port A input/output 6 | 10 | 12 | 12 | 46 | F9 | 14 | |
PA7 | IO | GPIO port A input/output 7 | 11 | 13 | 13 | 49 | G8 | 17 | |
PA8 | IO | GPIO port A input/output 8 | 12 | 16 | 16 | 54 | E6 | 22 | |
PA9 | IO | GPIO port A input/output 9 | 8 | 13 | 17 | 17 | 55 | E9 | 23 |
PA10 | IO | GPIO port A input/output 10 | 9 | 14 | 18 | 18 | 56 | C9 | 28 |
PA11 | IO | GPIO port A input/output 11 | 10 | 15 | 19 | 19 | 57 | D9 | 29 |
PA12 | IO | GPIO port A input/output 12 | 16 | 27 | 27 | 5 | D5 | 41 | |
PA13 | IO | GPIO port A input/output 13 | 17 | 28 | 28 | 6 | B5 | 42 | |
PA14 | IO | GPIO port A input/output 14 | 18 | 29 | 29 | 7 | A5 | 43 | |
PA15 | IO | GPIO port A input/output 15 | 11 | 19 | 30 | 30 | 8 | A4 | 44 |
PA16 | IO | GPIO port A input/output 16 | 12 | 20 | 31 | 31 | 9 | B4 | 45 |
PA17 | IO | GPIO port A input/output 17 | 13 | 21 | 32 | 32 | 10 | D4 | 54 |
PA18 | IO | GPIO port A input/output 18 | 14 | 22 | 33 | 33 | 11 | B3 | 55 |
PA19 | IO | GPIO port A input/output 19 | 15 | 23 | 34 | 34 | 12 | A3 | 56 |
PA20 | IO | GPIO port A input/output 20 | 16 | 24 | 35 | 35 | 13 | A2 | 57 |
PA21 | IO | GPIO port A input/output 21 | 17 | 25 | 39 | 39 | 17 | E1 | 61 |
PA22 | IO | GPIO port A input/output 22 | 18 | 26 | 40 | 40 | 18 | B1 | 62 |
PA23 | IO | GPIO port A input/output 23 | 19 | 27 | 43 | 43 | 24 | F1 | 72 |
PA24 | IO | GPIO port A input/output 24 | 20 | 28 | 44 | 44 | 25 | F4 | 73 |
PA25 | IO | GPIO port A input/output 25 | 21 | 29 | 45 | 45 | 26 | F2 | 74 |
PA26 | IO | GPIO port A input/output 26 | 22 | 30 | 46 | 46 | 30 | H2 | 78 |
PA27 | IO | GPIO port A input/output 27 | 31 | 47 | 47 | 31 | H1 | 79 | |
PA28 | IO | GPIO port A input/output 28 | 3 | 3 | 35 | H3 | 3 | ||
PA29 | IO | GPIO port A input/output 29 | 36 | H4 | 4 | ||||
PA30 | IO | GPIO port A input/output 30 | 37 | H5 | 5 | ||||
PB0 | IO | GPIO port B input/output 0 | 47 | H6 | 15 | ||||
PB1 | IO | GPIO port B input/output 1 | 48 | H7 | 16 | ||||
PB2 | IO | GPIO port B input/output 2 | 14 | 14 | 50 | F8 | 18 | ||
PB3 | IO | GPIO port B input/output 3 | 15 | 15 | 51 | F6 | 19 | ||
PB4 | IO | GPIO port B input/output 4 | 52 | H8 | 20 | ||||
PB5 | IO | GPIO port B input/output 5 | 53 | E8 | 21 | ||||
PB6 | IO | GPIO port B input/output 6 | 20 | 20 | 58 | D8 | 30 | ||
PB7 | IO | GPIO port B input/output 7 | 21 | 21 | 59 | C8 | 31 | ||
PB8 | IO | GPIO port B input/output 8 | 22 | 22 | 60 | B8 | 32 | ||
PB9 | IO | GPIO port B input/output 9 | 23 | 23 | 61 | D6 | 33 | ||
PB10 | IO | GPIO port B input/output 10 | 62 | B9 | 34 | ||||
PB11 | IO | GPIO port B input/output 11 | 63 | A9 | 35 | ||||
PB12 | IO | GPIO port B input/output 12 | 64 | A8 | 36 | ||||
PB13 | IO | GPIO port B input/output 13 | 1 | A7 | 37 | ||||
PB14 | IO | GPIO port B input/output 14 | 24 | 24 | 2 | B7 | 38 | ||
PB15 | IO | GPIO port B input/output 15 | 25 | 25 | 3 | A6 | 39 | ||
PB16 | IO | GPIO port B input/output 16 | 26 | 26 | 4 | B6 | 40 | ||
PB17 | IO | GPIO port B input/output 17 | 36 | 36 | 14 | B2 | 58 | ||
PB18 | IO | GPIO port B input/output 18 | 37 | 37 | 15 | C2 | 59 | ||
PB19 | IO | GPIO port B input/output 19 | 38 | 38 | 16 | E4 | 60 | ||
PB20 | IO | GPIO port B input/output 20 | 41 | 41 | 19 | C1 | 67 | ||
PB21 | IO | GPIO port B input/output 21 | 20 | D1 | 68 | ||||
PB22 | IO | GPIO port B input/output 22 | 21 | D2 | 69 | ||||
PB23 | IO | GPIO port B input/output 23 | 22 | A1 | 70 | ||||
PB24 | IO | GPIO port B input/output 24 | 42 | 42 | 23 | E2 | 71 | ||
PB25 | IO | GPIO port B input/output 25 | 27 | F5 | 75 | ||||
PB26 | IO | GPIO port B input/output 26 | 28 | G2 | 76 | ||||
PB27 | IO | GPIO port B input/output 27 | 29 | G1 | 77 | ||||
PB28 | IO | GPIO port B input/output 28 | 24 | ||||||
PB29 | IO | GPIO port B input/output 29 | 25 | ||||||
PB30 | IO | GPIO port B input/output 30 | 26 | ||||||
PB31 | IO | GPIO port B input/output 31 | 27 | ||||||
PC0 | IO | GPIO port C input/output 0 | 46 | ||||||
PC1 | IO | GPIO port C input/output 1 | 47 | ||||||
PC2 | IO | GPIO port C input/output 2 | 50 | ||||||
PC3 | IO | GPIO port C input/output 3 | 51 | ||||||
PC4 | IO | GPIO port C input/output 4 | 52 | ||||||
PC5 | IO | GPIO port C input/output 5 | 53 | ||||||
PC6 | IO | GPIO port C input/output 6 | 63 | ||||||
PC7 | IO | GPIO port C input/output 7 | 64 | ||||||
PC8 | IO | GPIO port C input/output 8 | 65 | ||||||
PC9 | IO | GPIO port C input/output 9 | 66 |