JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
VBAT | Battery Backup Supply | At VBAT pin, with respect to VSS | –0.3 | 4.1 | V |
VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
IVDD | Current of VDD pin | Current into VDD pin (source), VDD >= 2.7V | 80 | mA | |
IVBAT | Current of VBAT pin | Current into VBAT pin (source), VBAT >= 2.7V | 20 | mA | |
IVSS | Current of VSS pin | Current out of VSS pin (sink), VDD, VBAT>=2.7V | 80 | mA | |
IIO | Current of SD IO pin | Current sunk or sourced by SD IO pin, VDD>=2.7V | 6 | mA | |
IIO | Current of HS IO pin | Current sunk or sourced by HS IO pin, VDD >=2.7V | 6 | mA | |
IIO | Current of HD IO pin | Current sunk or sourced by HD IO pin | 20 | mA | |
IIO | Current of OD IO pin | Current sunk by OD IO pin | 20 | mA | |
ID | Supported diode current | Diode current on pin supporting LCD function | -2 | 0.4 | mA |
ID | Supported diode current | Diode current on pin not supporting LCD function (excluding Open Drain IO) | -2 | 0.05 | mA |
TJ | Junction temperature | -40 | 130 | °C | |
Tstg | Storage temperature | –40 | 150 | °C |