JAJSUK6 May 2024 MSPM0L1228 , MSPM0L2228
ADVANCE INFORMATION
PARAMETER | VDD | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
VDD Island IDDSHDN | Supply current in SHUTDOWN mode | 3.3V | 40 | 80 | 700 | 1600 | 4500 | nA | |||||
VBAT Island IDDSHDN | Supply current in SHUTDOWN mode | 3.3V | 1.1 | µA |