JAJSUK6 May 2024 MSPM0L1228 , MSPM0L2228
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Power supply range | 1.62 | 3.6 | V | ||
dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
dVDD/dt | VDD (supply voltage) slew rate | Falling (2) | 0.01 | V/us | ||
dVDD/dt | VDD (supply voltage) slew rate | Falling, STANDBY | 0.1 | V/ms | ||
VPOR+ | Power-on reset voltage level | Rising (1) | 0.95 | 1.30 | 1.56 | V |
VPOR- | Power-on reset voltage level | Falling (1) | 0.9 | 1.25 | 1.53 | V |
VHYS, POR | POR hysteresis | (1) | 25 | 45 | 60 | mV |
VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | Cold start, rising (1) | 1.48 | 1.54 | 1.61 | V |
VBOR0+ | Brown-out reset voltage level 0 (default level) | Rising (1) (2) | 1.56 | 1.59 | 1.62 | V |
VBOR0- | Brown-out reset voltage level 0 (default level) | Falling (1) (2) | 1.55 | 1.58 | 1.61 | V |
VBOR0, STBY | Brown-out reset voltage level 0 (default level) | STANDBY mode (1) | 1.51 | 1.56 | 1.61 | V |
VBOR1+ | Brown-out-reset voltage level 1 | Rising (1) (2) | 2.13 | 2.17 | 2.21 | V |
VBOR1- | Brown-out-reset voltage level 1 | Falling (1) (2) | 2.10 | 2.14 | 2.18 | V |
VBOR1, STBY | Brown-out-reset voltage level 1 | STANDBY mode (1) | 2.06 | 2.13 | 2.20 | V |
VBOR2+ | Brown-out-reset voltage level 2 | Rising (1) (2) | 2.73 | 2.77 | 2.82 | V |
VBOR2- | Brown-out-reset voltage level 2 | Falling (1) (2) | 2.7 | 2.74 | 2.79 | V |
VBOR2, STBY | Brown-out-reset voltage level 2 | STANDBY mode (1) | 2.62 | 2.71 | 2.8 | V |
VBOR3+ | Brown-out-reset voltage level 3 | Rising (1) (2) | 2.88 | 2.96 | 3.04 | V |
VBOR3- | Brown-out-reset voltage level 3 | Falling (1) (2) | 2.85 | 2.93 | 3.01 | V |
VBOR3, STBY | Brown-out-reset voltage level 3 | STANDBY mode (1) | 2.82 | 2.92 | 3.02 | V |
VHYS,BOR | Brown-out reset hysteresis | Level 0 (1) | 15 | 21 | mV | |
VHYS,BOR | Brown-out reset hysteresis | Levels 1-3 (1) | 34 | 40 | mV | |
TPU | Cold power up time | TBD | us | |||
TPD, BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 10 | us | ||
TPD, BOR | BOR propagation delay | STANDBY mode | 100 | us |