SLASF94A May 2024 – October 2024 MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
The event manager transfers digital events from one entity (for example, a peripheral) to another (for example, a second peripheral, the DMA, or the CPU). The event manager implements event transfer through a defined set of event publishers (generators) and subscribers (receivers) which are interconnected through an event fabric containing a combination of static and programmable routes.
Events which are transferred by the event manager include:
For more details, see the EVENT chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.
CHANID | Generic Route Channel Selection | Channel Type |
---|---|---|
0 | No generic event channel selected | N/A |
1 | Generic event channel 1 selected | 1 : 1 |
2 | Generic event channel 2 selected | 1 : 1 |
3 | Generic event channel 3 selected | 1 : 1 |
4 | Generic event channel 4 selected | 1 : 1 |
5 | Generic event channel 5 selected | 1 : 1 |
6 | Generic event channel 6 selected | 1 : 1 |
7 | Generic event channel 7 selected | 1 : 1 |
8 | Generic event channel 8 selected | 1 : 1 |
9 | Generic event channel 9 selected | 1 : 1 |
10 | Generic event channel 10 selected | 1 : 1 |
11 | Generic event channel 11 selected | 1 : 1 |
12 | Generic event channel 12 selected | 1 : 2 (splitter) |
13 | Generic event channel 13 selected | 1 : 2 (splitter) |
14 | Generic event channel 14 selected | 1 : 2 (splitter) |
15 | Generic event channel 15 selected | 1 : 2 (splitter) |