JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The AES advanced (AESADV) accelerator module performs encryption and decryption of 128-bit data blocks with a 128-bit or 256-bit key in hardware according to the advanced encryption standard (AES). AES is a symmetric-key block cipher algorithm specified in FIPS PUB 197.
The AESADV accelerator features include:
For more details, see the AESADV chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.