JAJSFB8D January 2016 – Feburary 2019 MUX36D04 , MUX36S08
PRODUCTION DATA.
When the EN pin of the MUX36xxx is pulled high, one of the switches is closed based on the state of the address lines. When the EN pin is pulled low, all the switches are in an open state irrespective of the state of the address lines. The EN pin can be connected to VDD (as high as 36 V).