JAJSCO8C November 2016 – October 2019 MUX36D08 , MUX36S16
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | ||||||||
Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||||
RON | On-resistance | VS = 10 V, IS = –1 mA | 235 | 340 | Ω | |||
TA = –40°C to +85°C | 390 | |||||||
TA = –40°C to +125°C | 430 | |||||||
ΔRON | On-resistance match | VS = 10 V, IS = –1 mA | 7 | 20 | Ω | |||
TA = –40°C to +85°C | 35 | |||||||
TA = –40°C to +125°C | 40 | |||||||
On-resistance drift | VS = 10 V | 1.07 | Ω/°C | |||||
IS(OFF) | Input leakage current | Switch state is off,
VS = 1 V and VD = 10 V, or VS = 10 V and VD = 1 V(1) |
–0.04 | 0.001 | 0.04 | nA | ||
TA = –40°C to +85°C | –0.15 | 0.15 | ||||||
TA = –40°C to +125°C | –1.2 | 1.2 | ||||||
ID(OFF) | Output off leakage current | Switch state is off,
VS = 1 V and VD = 10 V, or VS = 10 V and VD = 1 V(1) |
–0.15 | 0.01 | 0.15 | nA | ||
TA = –40°C to +85°C | –0.75 | 0.75 | ||||||
TA = –40°C to +125°C | –2.4 | 2.4 | ||||||
ID(ON) | Output on leakage current | Switch state is on,
VD = 1 V and 10 V, VS = floating |
–0.15 | 0.01 | 0.15 | nA | ||
TA = –40°C to +85°C | –0.75 | 0.75 | ||||||
TA = –40°C to +125°C | –2.5 | 2.5 | ||||||
IDL(ON) | Differential on-leakage current | Switch state is on,
VDA = VDB = 1 V and 10 V, VS = floating |
–15 | 3 | 15 | pA | ||
TA = –40°C to +85°C | –100 | 100 | ||||||
TA = –40°C to +125°C | –500 | 500 | ||||||
LOGIC INPUT | ||||||||
VIH | Logic voltage high | 2.0 | V | |||||
VIL | Logic voltage low | 0.8 | V | |||||
ID | Input current | 0.1 | µA | |||||
SWITCH DYNAMIC CHARACTERISTICS(2) | ||||||||
tON | Enable turn-on time | VS = 8 V, RL = 300 Ω,
CL= 35 pF |
90 | 145 | ns | |||
TA = –40°C to +85°C | 145 | |||||||
TA = –40°C to +125°C | 149 | |||||||
tOFF | Enable turn-off time | VS = 8 V, RL = 300 Ω,
CL= 35 pF |
66 | 84 | ns | |||
TA = –40°C to +85°C | 94 | |||||||
TA = –40°C to +125°C | 102 | |||||||
tt | Transition time | VS = 8 V, CL= 35 pF | 107 | 147 | ns | |||
VS = 8 V, RL = 300 Ω,
CL= 35 pF, |
TA = –40°C to +85°C | 153 | ||||||
VS = 8 V, RL = 300 Ω,
CL= 35 pF, |
TA = –40°C to +125°C | 155 | ||||||
tBBM | Break-before-make time delay | VS = 8 V, RL = 300 Ω, CL= 35 pF, TA = –40°C to +125°C | 30 | 54 | ns | |||
QJ | Charge injection | CL = 1 nF, RS = 0 Ω | VS = 6 V | TSSOP package | 0.12 | pC | ||
SOIC package | 0.38 | |||||||
VS = 0 V to 12 V | TSSOP | ±0.17 | ||||||
SOIC package | ±0.48 | |||||||
Off-isolation | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channel to D, DA, DB | TSSOP package | –97 | dB | |||
SOIC package | –94 | |||||||
Adjacent channel to D, DA, DB | TSSOP package | –94 | ||||||
SOIC package | –88 | |||||||
Channel-to-channel crosstalk | RL = 50 Ω, VS = 1 VRMS,
f = 1 MHz |
Nonadjacent channels | TSSOP package | –100 | dB | |||
SOIC package | –99 | |||||||
Adjacent channels | TSSOP | -88 | ||||||
SOIC package | -83 | |||||||
CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 6 V | 2.4 | 3.4 | pF | |||
CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 6 V | MUX36S16 | 14 | 15.4 | pF | ||
MUX36D08 | 7.8 | 9.1 | ||||||
CS(ON), CD(ON) | Output on-capacitance | f = 1 MHz, VS = 6 V | MUX36S16 | 16.2 | 18 | pF | ||
MUX36D08 | 9.9 | 11.6 | ||||||
POWER SUPPLY | ||||||||
VDD supply current | All VA = 0 V or 3.3 V,
VS= 0 V, VEN = 3.3 V |
41 | 59 | µA | ||||
TA = –40°C to +85°C | 56 | |||||||
TA = –40°C to +125°C | 62 | |||||||
VSS supply current | All VA = 0 V or 3.3 V,
VS = 0 V, VEN = 3.3 V |
22 | 29 | µA | ||||
TA = –40°C to +85°C | 31 | |||||||
TA = –40°C to +125°C | 37 |