JAJSCO7A November 2016 – November 2017 MUX506 , MUX507
PRODUCTION DATA.
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 17 | Digital input | Address line 0 |
A1 | 16 | Digital input | Address line 1 |
A2 | 15 | Digital input | Address line 2 |
A3 | 14 | Digital input | Address line 3 |
D | 28 | Analog input or output | Drain pin. Can be an input or output. |
EN | 18 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[3:0] logic inputs determine which switch is turned on. |
GND | 12 | Power supply | Ground (0 V) reference |
NC | 2, 3, 13 | No connect | Do not connect |
S1 | 19 | Analog input or output | Source pin 1. Can be an input or output. |
S2 | 20 | Analog input or output | Source pin 2. Can be an input or output. |
S3 | 21 | Analog input or output | Source pin 3. Can be an input or output. |
S4 | 22 | Analog input or output | Source pin 4. Can be an input or output. |
S5 | 23 | Analog input or output | Source pin 5. Can be an input or output. |
S6 | 24 | Analog input or output | Source pin 6. Can be an input or output. |
S7 | 25 | Analog input or output | Source pin 7. Can be an input or output. |
S8 | 26 | Analog input or output | Source pin 8. Can be an input or output. |
S9 | 11 | Analog input or output | Source pin 9. Can be an input or output. |
S10 | 10 | Analog input or output | Source pin 10. Can be an input or output. |
S11 | 9 | Analog input or output | Source pin 11. Can be an input or output. |
S12 | 8 | Analog input or output | Source pin 12. Can be an input or output. |
S13 | 7 | Analog input or output | Source pin 13. Can be an input or output. |
S14 | 6 | Analog input or output | Source pin 14. Can be an input or output. |
S15 | 5 | Analog input or output | Source pin 15. Can be an input or output. |
S16 | 4 | Analog input or output | Source pin 16. Can be an input or output. |
VDD | 1 | Power supply | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 27 | Power supply | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 17 | Digital input | Address line 0 |
A1 | 16 | Digital input | Address line 1 |
A2 | 15 | Digital input | Address line 2 |
DA | 28 | Analog input or output | Drain pin A. Can be an input or output. |
DB | 2 | Analog input or output | Drain pin B. Can be an input or output. |
EN | 18 | Digital input | Active high digital input. When this pin is low, all switches are turned off. When this pin is high, the A[2:0] logic inputs determine which pair of switches is turned on. |
GND | 12 | Power supply | Ground (0 V) reference |
NC | 3, 13, 14 | No connect | Do not connect |
S1A | 19 | Analog input or output | Source pin 1A. Can be an input or output. |
S2A | 20 | Analog input or output | Source pin 2A. Can be an input or output. |
S3A | 21 | Analog input or output | Source pin 3A. Can be an input or output. |
S4A | 22 | Analog input or output | Source pin 4A. Can be an input or output. |
S5A | 23 | Analog input or output | Source pin 5A. Can be an input or output. |
S6A | 24 | Analog input or output | Source pin 6A. Can be an input or output. |
S7A | 25 | Analog input or output | Source pin 7A. Can be an input or output. |
S8A | 26 | Analog input or output | Source pin 8A. Can be an input or output. |
S1B | 11 | Analog input or output | Source pin 1B. Can be an input or output. |
S2B | 10 | Analog input or output | Source pin 2B. Can be an input or output. |
S3B | 9 | Analog input or output | Source pin 3B. Can be an input or output. |
S4B | 8 | Analog input or output | Source pin 4B. Can be an input or output. |
S5B | 7 | Analog input or output | Source pin 5B. Can be an input or output. |
S6B | 6 | Analog input or output | Source pin 6B. Can be an input or output. |
S7B | 5 | Analog input or output | Source pin 7B. Can be an input or output. |
S8B | 4 | Analog input or output | Source pin 8B. Can be an input or output. |
VDD | 1 | Power supply | Positive power supply. This pin is the most positive power supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
VSS | 27 | Power supply | Negative power supply. This pin is the most negative power supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |