SLOS070D July 1979 – November 2014 NE5534 , NE5534A , SA5534 , SA5534A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2) | VCC+ | 0 | 22 | V | |
VCC– | –22 | 0 | V | |||
Input voltage, either input(2)(3) | VCC– | VCC+ | V | |||
Input current(4) | –10 | 10 | mA | |||
Duration of output short circuit(5) | Unlimited | |||||
TJ | Operating virtual-junction temperature | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins | 0 | 2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins | 0 | 200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | VCC+ | 5 | 15 | V |
VCC– | –5 | –15 | V | ||
TA | Operating free-air temperature | NE5534, NE5534A | 0 | 70 | °C |
SA5534, SA5534A | –40 | 85 |
THERMAL METRIC(1) | NE5534, NE5534A SA5534, and SA5534A |
UNIT | |||
---|---|---|---|---|---|
D | P | PS | |||
8 PINS | |||||
RθJA | Package thermal impedance(7)(6) | 97 | 85 | 95 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 RS = 50 Ω |
TA = 25°C | 0.5 | 4 | mV | |
TA = Full range | 5 | ||||||
IIO | Input offset current | VO = 0 | TA = 25°C | 20 | 300 | nA | |
TA = Full range | 400 | ||||||
IIB | Input bias current | VO = 0 | TA = 25°C | 500 | 1500 | nA | |
TA = Full range | 2000 | ||||||
VICR | Common-mode input-voltage range | ±12 | ±13 | V | |||
VO(PP) | Maximum peak-to-peak output-voltage swing | RL ≥ 600 Ω | VCC± = ±15 V | 24 | 26 | V | |
VCC± = ±18 V | 30 | 32 | |||||
AVD | Large-signal differential-voltage amplification | VO = ±10 V RL ≥ 600 Ω, |
TA = 25°C | 25 | 100 | V/mV | |
TA = Full range | 15 | ||||||
RL ≥ 2 kΩ, VO±10 V | TA = 25°C | 25 | 100 | ||||
TA = Full range | 15 | ||||||
Avd | Small-signal differential-voltage amplification | f = 10 kHz | CC = 0 | 6 | V/mV | ||
CC = 22 pF | 2.2 | ||||||
BOM | Maximum output-swing bandwidth | VO = ±10 V | CC = 0 | 200 | kHz | ||
CC = 22 pF | 95 | ||||||
VCC± 18 V, RL = 600 Ω |
VO = ±14 V CC = 22 pF |
70 | |||||
B1 | Unity-gain bandwidth | CC = 22 pF | CL = 100 pF | 10 | MHz | ||
ri | Input resistance | 30 | 100 | kΩ | |||
zo | Output impedance | AVD = 30 dB, CC = 22 pF |
RL = 600 Ω, f = 10 kHz |
0.3 | Ω | ||
CMRR | Common-mode rejection ratio | VO = 0, RS = 50 Ω |
VIC = VICRmin | 70 | 100 | dB | |
kSVR | Supply-voltage rejection ratio (ΔVCC or ΔVIO) | VCC± = ±9 V to ±15 V, VO = 0 |
RS = 50 Ω | 80 | 100 | dB | |
IOS | Output short-circuit current | 38 | mA | ||||
ICC | Total supply current | VO = 0, No load | TA = 25°C | 4 | 8 | mA |
PARAMETER | TEST CONDITIONS | NE5534, SA5534 | NE5534A, SA5534A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
TYP | MIN | TYP | MAX | |||||
SR | Slew rate | CC = 0 | 13 | 13 | V/μs | |||
CC = 22 pF | 6 | 6 | ||||||
tr | Rise time | VI = 50 mV, RL = 600 Ω, CL = 100 pF |
AVD = 1, CC = 22 pF |
20 | 20 | ns | ||
Overshoot factor | 20 | 20 | % | |||||
Rise time | VI = 50 mV, RL = 600 Ω, CL = 500 pF |
AVD = 1, CC = 47 pF |
50 | 50 | ns | |||
Overshoot factor | 35% | 35% | — | |||||
Vn | Equivalent input noise voltage | f = 30 Hz | 7 | 5.5 | 7 | nV/√Hz | ||
f = 1 kHz | 4 | 3.5 | 4.5 | |||||
In | Equivalent input noise current | f = 30 Hz | 2.5 | 1.5 | pA/√Hz | |||
f = 1 kHz | 0.6 | 0.4 | ||||||
F | Average noise figure | RS = 5 kΩ | f = 10Hz to 20 kHz | 0.9 | dB |