over operating free-air temperature range (unless otherwise
noted)(1)
| MIN | MAX | UNIT |
---|
VCC | Supply voltage(2) | | 18 | V |
VI | Input voltage:
CONT, RESET, THRES, and TRIG | | VCC | V |
IO | Output current | | ±225 | mA |
TJ | Operating virtual
junction temperature | | 150 | °C |
| Lead temperature 1.6mm (1/16
inch) from case | J package, 60 seconds | | 300 | °C |
D, N, or NS package, 10
seconds | | 260 |
Tstg | Storage
temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional
operation of the device at these or any other conditions beyond those listed
under Recommended Operating Conditions. If used outside the
Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not be fully functional, and this may affect
device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltage values are with respect to network ground terminal.