JAJSF28B July 2014 – March 2018 ONET2804T
PRODUCTION DATA.
The ONET2804T uses a 2-wire serial interface for digital control. For example, the two circuit inputs, SDA and SCK, are driven by the serial data and serial clock from a microcontroller. Both inputs include 10 kΩ pull-up resistors to VCC. For driving these inputs, an open drain output is recommended. The 2-wire interface allows write access to the internal memory map to modify control registers and read access to read out control and status signals. The ONET2804T is a slave device only which means that it cannot initiate a transmission itself; it always relies on the availability of the SCK signal for the duration of the transmission. The master device provides the clock signal as well as the START and STOP commands. It is recommended that the device be used on a bus with only one master. The protocol for a data transmission is as follows:
Regarding timing, the ONET2804T is I2C compatible. The typical timing is shown in Figure 14 and a complete data transfer is shown in Figure 15. Parameters for Figure 14 are defined in Table 1.