JAJSDY5E October 2017 – February 2020 OPA202 , OPA2202 , OPA4202
PRODUCTION DATA.
The output current of the OPAx202 is limited by internal circuitry to ±35 mA (sinking or sourcing) to protect the device if the output is accidentally shorted. This short-circuit current depends on temperature, as Figure 37 shows.