The OPA376 family represents a new generation of low-noise operational amplifiers with e-trim™, offering outstanding dc precision and ac performance. Rail-to-rail input and output, low offset (25 μV, maximum), low noise (7.5 nV/√Hz), quiescent current of 950 μA (maximum), and a 5.5-MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.
The OPA376 (single version) is available in MicroSIZE SC70-5, SOT-23-5, and SOIC-8 packages. The OPA2376 (dual) is offered in the DSBGA-8, VSSOP-8, and SOIC-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA376 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
OPA2376 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
DSBGA (8) | 1.30 mm × 2.30 mm | |
OPA4376 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (January 2013) to F Revision
Changes from D Revision (August 2010) to E Revision
Changes from C Revision (October 2008) to D Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
+IN | 3 | 1 | 3 | I | Input signal + |
–IN | 4 | 3 | 2 | I | Input signal – |
NC | — | — | 1, 5, 8 | — | No connection |
OUT | 1 | 4 | 6 | O | Output signal |
V+ | 5 | 5 | 7 | — | Supply voltage+ |
V– | 2 | 2 | 4 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D AND DGK | YZD | ||
+IN A | 3 | C1 | I | Input signal A+ |
–IN A | 2 | B1 | I | Input signal A– |
+IN B | 5 | D2 | I | Input signal B+ |
–IN B | 6 | C2 | I | Input signal B– |
OUT A | 1 | A1 | O | Output signal A |
OUT B | 7 | B2 | O | Output signal B |
V+ | 8 | A2 | — | Supply voltage+ |
V– | 4 | D1 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PW | ||
+IN A | 3 | I | Input signal A+ |
–IN A | 2 | O | Input signal A– |
+IN B | 5 | I | Input signal B+ |
–IN B | 6 | O | Input signal B– |
+IN C | 10 | I | Input signal C+ |
–IN C | 9 | O | Input signal C– |
+IN D | 12 | I | Input signal D+ |
–IN D | 13 | O | Input signal D– |
OUT A | 1 | O | Output signal A |
OUT B | 7 | O | Output signal B |
OUT C | 8 | O | Output signal C |
OUT D | 14 | O | Output signal D |
V+ | 4 | — | Supply voltage+ |
V– | 11 | — | Supply voltage– |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply, VS = (V+) – (V–) | 7 | V | |
Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Signal input pin(2) | –10 | 10 | mA |
Output short-circuit(3) | Continuous | |||
Temperature | Operating range, TA | –40 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | |||
Machine model | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
(V+) – (V–) | Supply voltage | 2.2 (±1.1) | 5.5 (±2.75) | V | |
TA | Operating temperature | –40 | 150 | °C |
THERMAL METRIC(1) | OPA376 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | D (SOIC) | |||
5 PINS | 5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 273.8 | 267.0 | 100.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 126.8 | 80.9 | 42.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 85.9 | 54.8 | 41.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.9 | 1.2 | 4.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 84.9 | 54.1 | 40.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | OPA2376 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | YZD (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 111.1 | 171.2 | 119.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.7 | 63.9 | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 51.7 | 92.8 | 27.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.5 | 9.2 | 4.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.2 | 91.2 | 27.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | OPA4376 | UNIT | |
---|---|---|---|
PW | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 52.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | 5 | 25 | μV | |||
dVOS/dT | Input offset voltage versus temperature | TA = –40°C to +85°C | 0.26 | 1 | μV/°C | ||
TA = –40°C to +125°C | 0.32 | 2 | μV/°C | ||||
PSRR | Input offset voltage versus power supply | TA = 25°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V | 5 | 20 | μV/V | ||
TA = –40°C to +125°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V |
5 | μV/V | |||||
Channel separation, dc (dual, quad) | 0.5 | mV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 0.2 | 10 | pA | ||
TA = –40°C to +125°C | See Typical Characteristics | pA | |||||
IOS | Input offset current | 0.2 | 10 | pA | |||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 0.8 | μVPP | ||||
en | Input voltage noise density | f = 1 kHz | 7.5 | nV/√Hz | |||
in | Input current noise | f = 1 kHz | 2 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.3 V | 76 | 90 | dB | ||
INPUT CAPACITANCE | |||||||
Differential | 6.5 | pF | |||||
Common-mode | 13 | pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | 50 mV < VO < (V+) – 50 mV, RL = 10 kΩ | 120 | 134 | dB | ||
100 mV < VO < (V+) – 100 mV, RL = 2 kΩ | 120 | 126 | dB | ||||
FREQUENCY RESPONSE CL = 100 pF, VS = 5.5 V | |||||||
GBW | Gain-bandwidth product | 5.5 | MHz | ||||
SR | Slew rate | G = 1 | 2 | V/μs | |||
tS | Settling time | To 0.1%, 2-V step , G = 1 | 1.6 | μs | |||
To 0.01%, 2-V step , G = 1 | 2 | μs | |||||
Overload recovery time | VIN × gain > VS | 0.33 | μs | ||||
THD+N | Total harmonic distortion + noise | VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ | 0.00027% | ||||
OUTPUT | |||||||
Voltage output swing from rail | TA = 25°C, RL = 10 kΩ | SC70-5, SOT23-5, SO-8, VSSOP-8, and TSSOP-14 packages only | 10 | 20 | mV | ||
DSBGA package only | 20 | 30 | mV | ||||
TA = –40°C to +125°C, RL = 10 kΩ | 40 | mV | |||||
TA = 25°C, RL = 2 kΩ | SC70-5, SOT23-5, SO-8, VSSOP-8, and TSSOP-14 packages only | 40 | 50 | mV | |||
DSBGA package only | 50 | 60 | mV | ||||
TA = –40°C to +125°C, RL = 2 kΩ | 80 | mV | |||||
ISC | Short-circuit current | +30, –50 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
RO | Open-loop output impedance | 150 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 2.2 | 5.5 | V | |||
Operating voltage range | 2 to 5.5 | V | |||||
IQ | Quiescent current per amplifier | TA = 25°C, IO = 0, VS = 5.5 V, VCM < (V+) – 1.3 V | 760 | 950 | μA | ||
TA = –40°C to +125°C | 1 | mA | |||||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –40 | 150 | °C |