SBOS099D September 2000 – December 2015 OPA2350 , OPA350 , OPA4350
PRODUCTION DATA.
The OPAx350 are specified for operation from 2.7 V to 5.5 V (±1.35 V to ±2.75 V); many specifications apply from –40°C to 85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.