JAJSFA0A March 2009 – April 2018 OPA356-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage | VS = 5 V, VCM = V– + 0.8 V | 25°C | ±2 | ±9 | mV | ||
Full range | ±15 | |||||||
ΔVOS/ΔT | Offset voltage drift over temperature | Full range | ±7 | µV/°C | ||||
PSRR | Offset voltage drift vs power supply | VS = 2.7 V to 5.5 V,
VCM = VS / 2 – 0.15 V |
25°C | ±80 | ±350 | µV/V | ||
IB | Input bias current | 25°C | 3 | ±50 | pA | |||
IOS | Input offset current | 25°C | ±1 | ±50 | pA | |||
Vn | Input voltage noise density | f = 1 MHz | 25°C | 5.8 | nV/√Hz | |||
In | Input current noise density | f = 1 MHz | 25°C | 50 | fA/√Hz | |||
VCM | Input common-mode voltage range | 25°C | V– – 0.1 | V+ – 1.5 | V | |||
CMRR | Input common-mode rejection ratio | VS = 5.5 V, –0.1 V < VCM< 4 V | 25°C | 66 | 80 | dB | ||
Full range | 66 | |||||||
ZID | Differential input impedance | 25°C | 1013 || 1.5 | Ω || pF | ||||
ZICM | Common-mode input impedance | 25°C | 1013 || 1.5 | Ω || pF | ||||
AOL | Open-loop gain | VS = 5 V, 0.3 V < VO< 4.7 V | 25°C | 84 | 92 | dB | ||
Full range | 80 | |||||||
f–3dB | Small-signal bandwidth | G = 1, VO = 100 mVp-p, RF = 0 Ω | 25°C | 450 | MHz | |||
G = 2, VO = 100 mVp-p, RL = 50 Ω | 100 | |||||||
G = 2, VO = 100 mVp-p, RL = 150 Ω | 170 | |||||||
G = 2, VO = 100 mVp-p, RL = 1 kΩ | 200 | |||||||
GBW | Gain-bandwidth product | G = 10, RL = 1 kΩ | 25°C | 200 | MHz | |||
f0.1dB | Bandwidth for 0.1-dB gain flatness | G = 2, VO = 100 mVp-p, RF = 560 Ω | 25°C | 75 | MHz | |||
SR | Slew rate | VS = 5 V, G = 2, 4-V output step | 25°C | +300 | V/µs | |||
–360 | ||||||||
tr, tf | Rise and fall times | G = 2, VO = 200 mVp-p, 10% to 90% | 25°C | 2.4 | ns | |||
G = 2, VO = 2 Vp-p, 10% to 90% | 8 | |||||||
tsettle | Settling time | 0.1% | VS = 5 V, G = 2, 2-V output step | 25°C | 30 | ns | ||
0.01% | 120 | |||||||
Overload recovery time | VIN × Gain = VS | 25°C | 8 | ns | ||||
Harmonic distortion | Second harmonic | G = 2, f = 1 MHz, VO = 2 Vp-p,
RL = 200 Ω |
25°C | –81 | dBc | |||
Third harmonic | 25°C | –93 | ||||||
Differential gain error | NTSC, RL = 150 Ω | 25°C | 0.02% | |||||
Differential phase error | NTSC, RL = 150 Ω | 25°C | 0.05 | ° | ||||
Voltage output swing from rail | VS = 5 V, RL = 150 Ω, AOL> 84 dB | 25°C | 0.2 | 0.3 | V | |||
VS = 5 V, RL = 1 kΩ | 0.1 | |||||||
VS = 5 V, RL = 50 Ω | 0.4 | 0.6 | ||||||
IO | Output current(2) | Continuous | 25°C | ±60 | mA | |||
Peak | VS = 5 V | ±100 | ||||||
VS = 3 V | ±80 | |||||||
Short-circuit current | 25°C | +250 | mA | |||||
–200 | ||||||||
Closed-loop output impedance | 25°C | 0.02 | Ω | |||||
IQ | Quiescent current | VS = 5 V, IO = 0 | 25°C | 8.3 | 11 | mA | ||
Full range | 14 | |||||||
Thermal shutdown junction temperature | Shutdown | 25°C | 160 | °C | ||||
Reset from shutdown | 140 |