JAJSFA0A March 2009 – April 2018 OPA356-Q1
PRODUCTION DATA.
The OPA356-Q1 is specified over a power-supply range of 2.7 V to 5.5 V (±1.35 V to ±2.75 V). However, the supply voltage may range from 2.5 V to 5.5 V (±1.25 V to ±2.75 V). Supply voltages higher than 7.5 V (absolute maximum) can permanently damage the amplifier.
Parameters that vary significantly over supply voltage or temperature are shown in the Typical Characteristics section of this data sheet.