JAJS180G may 2006 – may 2023 OPA2365 , OPA365
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | 100 | 200 | µV | |||
dVOS/dT | Input offset voltage versus drift | At TA = −40°C to +125°C | 1 | µV/°C | |||
PSRR | Input offset voltage versus power supply | VS = 2.2 V to 5.5 V, at TA = −40°C to +125°C |
10 | µV/V | |||
Channel separation, DC | 0.2 | µV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±0.2 | ±10 | pA | |||
Over temperature | At TA = −40°C to +125°C | See Section 7.7 | |||||
IOS | Input offset current | ±0.2 | ±10 | pA | |||
NOISE | |||||||
en | Input voltage noise | f = 0.1 Hz to 10 Hz | 5 | µVPP | |||
en | Input voltage noise density | f = 100 kHz | 4.5 | nV/√ Hz | |||
in | Input current noise density | f = 10 kHz | 4 | fA/√ Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | (V−) − 0.1 V ≤ VCM ≤ (V+) + 0.1 V, at TA = −40°C to +125°C |
100 | 120 | dB | ||
INPUT CAPACITANCE | |||||||
Differential | 6 | pF | |||||
Common-mode | 2 | pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | RL = 10 kΩ, 100 mV < VO < (V+) – 100 mV, at TA = −40°C to +125°C |
100 | 120 | dB | ||
RL = 600 Ω, 200 mV < VO < (V+) – 200 mV | 100 | 120 | |||||
RL = 600 Ω, 200 mV < VO < (V+) – 200 mV, at TA = −40°C to +125°C |
94 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 5 V | 50 | MHz | |||
SR | Slew rate | VS = 5 V, G = 1 | 25 | V/µs | |||
tS | Settling time | 0.1% | VS = 5 V, 4-V step, G = +1 | 200 | ns | ||
0.01% | VS = 5 V, 4-V step, G = +1 | 300 | |||||
Overload recovery time | VS = 5 V, VIN × Gain > VS | < 0.1 | µs | ||||
THD+N | Total harmonic distortion + noise(1) | VS = 5 V, RL = 600 Ω, VO = 4
VPP, G = 1, f = 1 kHz |
0.0004% | ||||
OUTPUT | |||||||
Voltage output swing from rail | RL = 10 kΩ, VS = 5.5 V, at TA = −40°C to +125°C |
10 | 20 | mV | |||
ISC | Short-circuit current | ±65 | mA | ||||
CL | Capacitive load drive | See Section 7.7 | |||||
Open-loop output impedance | f = 1 MHz, IO = 0 mA | 30 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 2.2 | 5.5 | V | |||
IQ | Quiescent current per amplifier | IO = 0 mA | 4.6 | 5 | mA | ||
Over temperature | At TA = −40°C to +125°C | 5 |